Feature | 3-phase brushless pre-driver / 3-phase full-wave sensorless drive |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SSOP24-P-300-0.65A |
---|---|
Package Image |
![]() |
Pins | 24 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Power supply voltage (Max) | - | - | 16.6 | V |
Power supply voltage (Min) | - | - | 6.5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs